Get your FREE Positioning Technology Guide!


Improve Balance, Control, and Reliability with Positioning Technology

Southco’s Positioning Technology Solutions offer flexibility, ease of operation, and long cycle life.

Our positioning hinges and display mounts enable easy repositioning, while eliminating the need for maintenance – which translates into better usability and ergonomics for the end user.

Position Control Hinges and Mounting Arms
  • Easily adjust operating efforts for smooth, secure positioning
  • Create an intuitive zero-drift solution without additional adjustment
  • Maintain a user-defined position, even under vibration
  • Counterbalance a heavy screen or lid to lighten operation
  • Never requires adjustment or service throughout cycle life
Custom solutions can be engineered to precise specifications for any application.

Southco - Connect. Create. Innovate.